IESNA:LM-63-2002
[TEST]P953268
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-840-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49141
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
7665.1 7196.5 6790 6309 5828 5530 5424.5 5440.1 5530 5644.9
6181.7 7848.2 10554.3 13266.5 16009.8 18110.8 19966.5 21425.1 22917.7 23876.7
23948 22759.5 17449.8 15203 12649 8596.1 5325.2 4208.1 2827.1 1489.6
744.8 564.8 360 211 83.8 0 0
7665.1 7261.7 6855.2 6377.2 5890 5589 5477.3 5468 5545.6 5651.1
6063.8 7509.9 10110.5 13157.9 15789.5 17977.3 19904.5 21570.9 22967.4 24075.3
24323.5 23342.9 18213.2 15587.8 13154.8 9145.4 5669.7 4366.3 2923.3 1564.1
868.9 682.7 465.5 304.1 198.6 46.5 0
7665.1 7252.4 6870.7 6417.6 5942.8 5648 5523.8 5499 5548.7 5644.9
5914.9 6976.2 9204.3 12112.1 14933 17446.7 19724.5 21673.3 23380.1 24801.4
25322.8 24891.4 23268.4 18293.9 15342.6 11320.8 7103.4 5114.2 3720.8 2175.4
1464.7 1210.3 1058.2 881.3 605.1 105.5 0
7665.1 7295.8 6929.6 6535.5 6110.4 5793.8 5654.2 5598.3 5616.9 5691.4
5824.9 6377.2 7854.4 10243.9 13086.5 15926 18722.1 21394 23783.6 25512.1
26561 26703.7 25927.9 24581.1 22377.8 18591.8 15181.3 11655.9 7814.1 3618.4
1837.1 1210.3 915.5 605.1 239 0 0
7665.1 7311.3 7004.1 6672.1 6327.6 6063.8 5905.5 5843.5 5834.2 5893.1
5992.4 6197.3 6855.2 8335.4 10616.3 13322.4 16348.1 19466.9 22564 25167.6
27063.7 28087.8 28128.2 27380.3 26365.5 24978.3 23038.8 19696.5 14653.7 8850.6
3779.8 1315.8 549.3 307.2 121 9.3 0
7665.1 7373.4 7100.3 6870.7 6622.4 6423.8 6315.2 6265.5 6259.3 6305.9
6395.9 6526.2 6799.3 7407.5 8645.7 10557.4 13058.6 15913.6 18899 21859.5
24677.3 27063.7 28872.9 29602.2 29673.6 29639.5 29676.7 28838.8 24972.1 17750.8
9899.5 3332.9 847.2 313.4 77.6 6.2 0
7665.1 7435.5 7227.5 7078.6 6960.7 6883.1 6867.6 6895.5 6951.4 7025.8
7137.6 7292.7 7494.4 7829.6 8388.2 9344 10830.5 12829 15082 17502.5
20134.1 22855.7 25505.9 27901.6 30018.1 31752.8 33568.2 35380.5 35346.4 29794.6
18501.8 7835.8 2042 577.2 173.8 12.4 0
7665.1 7519.3 7395.1 7323.7 7314.4 7357.9 7447.9 7603 7752 7932
8174 8419.2 8664.4 8996.4 9430.9 10104.3 11147 12611.7 14327.9 16354.3
18663.1 20972 23377 25667.3 28621.6 31662.8 35355.7 38828.3 40572.3 38486.9
30343.9 16549.8 4636.3 986.8 211 15.5 0
7665.1 7612.4 7568.9 7612.4 7702.3 7851.3 8040.6 8264 8475.1 8710.9
8968.5 9229.2 9505.4 9871.5 10352.6 11050.8 12019 13368.9 15047.8 16993.6
19342.8 21844 24630.8 27662.7 30949 34601.6 38455.9 42083.6 43951.8 42092.9
33130.6 15265 3242.9 841 173.8 15.5 0
7665.1 7609.2 7596.8 7652.7 7761.3 7935.1 8152.3 8363.3 8608.5 8835
9089.5 9337.8 9623.3 9964.6 10458.1 11168.7 12158.7 13511.7 15224.7 17325.6
19708.9 22321.9 25170.7 28333 31703.1 35411.6 39278.3 42735.3 44277.6 41602.6
31231.4 12711 2467.1 654.8 130.3 12.4 0
7665.1 7671.3 7721 7891.6 8099.6 8382 8723.3 9064.7 9402.9 9744.3
10076.4 10433.2 10814.9 11330.1 12081.1 13043.1 14222.3 15724.3 17524.2 19541.4
21695 23929.4 26343.8 28624.7 30716.3 32488.3 33859.9 34278.9 32752 27994.7
17961.8 5272.5 958.9 294.8 74.5 24.8 0
7665.1 7699.2 7792.3 7978.5 8245.4 8580.6 8949.9 9337.8 9719.5 10067
10405.3 10734.3 11084.9 11513.2 12025.2 12720.4 13645.1 14771.6 16034.7 17341.1
18663.1 19994.5 21285.4 22306.4 22840.2 22846.4 22359.2 21254.4 18982.8 15767.8
10231.5 3435.3 766.5 251.4 96.2 37.2 0
7665.1 7705.5 7820.3 8006.5 8282.7 8596.1 8928.1 9247.8 9517.8 9722.6
9840.5 9915 9939.8 9977.1 10051.5 10172.6 10495.3 11181.1 12050 12900.3
13455.8 13710.3 13660.7 12968.6 11448 9437.1 7205.8 4723.2 2749.5 1483.4
794.4 350.7 145.9 59 21.7 3.1 0
7665.1 7724.1 7792.3 7922.7 8018.9 8071.6 8077.8 7953.7 7727.2 7339.3
6793.1 6110.4 5334.5 4552.5 3798.4 3094 2464 2038.9 1889.9 1871.3
1889.9 1877.5 1688.2 1337.5 955.8 639.3 425.1 322.7 266.9 217.2
167.6 105.5 43.4 18.6 6.2 0 0
7665.1 7727.2 7711.7 7606.1 7379.6 7035.1 6566.5 5890 5005.6 3978.4
3019.5 2234.4 1666.5 1365.4 1256.8 1235.1 1219.6 1201 1169.9 1135.8
1083 968.2 797.5 620.7 477.9 378.6 301 235.8 183.1 136.5
90 43.4 18.6 6.2 0 0 0
7665.1 7683.7 7519.3 7122 6523.1 5744.2 4682.9 3519.1 2526.1 1834
1467.9 1309.6 1213.4 1132.7 1061.3 1002.4 971.3 937.2 906.2 875.1
825.5 738.6 626.9 508.9 400.3 319.6 257.6 198.6 149 102.4
52.8 24.8 9.3 0 0 0 0
7665.1 7627.9 7249.3 6585.2 5660.4 4512.2 3190.2 2181.6 1629.2 1439.9
1346.8 1259.9 1151.3 1021 887.5 775.8 692 654.8 679.6 716.9
716.9 673.4 595.8 496.5 391 310.3 242.1 189.3 139.6 93.1
59 24.8 9.3 0 0 0 0
7665.1 7606.1 7044.5 6101.1 4841.1 3351.5 2187.8 1623 1474.1 1393.4
1309.6 1191.7 1052 903.1 760.3 639.3 540 490.3 468.6 462.4
465.5 465.5 453.1 412.7 363.1 310.3 260.7 207.9 167.6 133.4
99.3 59 12.4 0 0 0 0
7665.1 7596.8 6876.9 5759.7 4263.9 2734 1796.8 1529.9 1446.1 1368.5
1263 1126.5 977.5 825.5 695.1 586.5 518.2 481 456.2 434.5
412.7 394.1 378.6 360 335.2 301 257.6 217.2 186.2 152.1
111.7 68.3 12.4 0 0 0 0
7665.1 7559.6 6724.8 5452.5 3813.9 2333.7 1635.4 1502 1430.6 1340.6
1225.8 1098.6 962 813.1 682.7 586.5 527.6 496.5 474.8 456.2
431.4 412.7 391 369.3 341.4 294.8 235.8 201.7 167.6 133.4
93.1 43.4 6.2 0 0 0 0
7665.1 7556.5 6678.3 5337.6 3630.8 2184.7 1585.8 1489.6 1424.4 1328.2
1210.3 1092.4 965.1 825.5 692 589.6 533.8 502.7 477.9 459.3
440.7 418.9 394.1 366.2 325.8 263.8 192.4 161.4 130.3 96.2
62.1 21.7 0 0 0 0 0
7665.1 7562.7 6650.3 5291.1 3553.3 2138.2 1585.8 1486.5 1418.2 1325.1
1204.1 1086.1 965.1 822.4 688.9 586.5 533.8 502.7 481 462.4
443.8 418.9 394.1 366.2 322.7 254.5 186.2 158.3 124.1 93.1
55.9 18.6 0 0 0 0 0
